Link-Belt F3S221EK75 Flange Blocks Ball Bearings - F3S221EK75
Part #:10439403
Catalog #:F3S221EK75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Height (in): | 1.719 in |
| Length Through Bore (in): | 1.563 in | Bore Diameter (in): | 1.3125 in |
| Foot Height (in): | 0.50 in | Overall Width (in): | 4.63 in |
| Overall Length (in): | 4.63 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Outer Ring Land Profile: | Standard | Housing Construction: | One Piece |
| Rolling Element: | Ball Bearing | Housing Color: | Silver |
| Housing Style: | Flange Block | Cage Material: | Molded fiber glass reinforced nylon |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Housing Material: | Cast Iron |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Roller Spin: | 0.0383 cps |
| Cage Type: | Ball Riding Retainer | Housing Coating: | Nickel Plated |
| Maximum Speed (RPM): | 4800 rpm | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.847 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | MOBIL FM222 FOOD GRADE H1 | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 207 |
| Radial Clearance: | C3 STANDARD | End Cap Available: | No |
| Bearing Type: | Intermediate Duty | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (F): | 225 °F | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Insert: | SG221ELPAK8299A | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Dynamic Load Rating (lb): | 5,810 lb | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Max Operating Temperature (C): | 107 °C | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 3,440 lb |
General Specifications
| UPC: | 662864724050 | Weight: | 3.20 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

