Link-Belt F3S230E1 Flange Blocks Ball Bearings - F3S230E1
Part #:10405976
Catalog #:F3S230E1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.63 in | Length Through Bore (in): | 1.803 in |
| Overall Width (in): | 5.63 in | Bolt Size (in): | 9/16 in |
| Overall Height (in): | 1.906 in | Foot Height (in): | 0.56 in |
| Bore Diameter (in): | 1.875 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Cage Material: | Steel | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Housing Style: | Flange Block |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Housing Type: | Flange, Four Bolt | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Seal Type: | Viton Single Lip Contact Seal |
| Housing Construction: | One Piece | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Size Code: | 210 |
| Insert: | SG230E1LPA | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Roller Spin: | 0.0445 cps | Bearing Type: | Intermediate Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 400 °F | Max Operating Temperature (C): | 204 °C |
| End Cap Available: | No | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 2.475 in | Maximum Speed (RPM): | 3600 rpm |
| Cage Type: | Ball Riding Retainer | Radial Clearance: | C5 INCREASED |
| Lubricant: | ALMASOL 1250 HI-TEMP | Static Load Rating (lb): | 5,220 lb |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Housing Material: | Cast Iron |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Dynamic Load Rating (lb): | 7,920 lb |
General Specifications
| UPC: | 662864721141 | Weight: | 5.25 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

