Link-Belt F3S232E40A Flange Blocks Ball Bearings - F3S232E40A
Part #:10582163
Catalog #:F3S232E40A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2 in |
| Foot Height (in): | 0.62 in | Overall Length (in): | 6.38 in |
| Length Through Bore (in): | 1.815 in | Overall Width (in): | 6.38 in |
| Overall Height (in): | 1.98 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Housing Style: | Flange Block |
| Housing Color: | Black | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Type: | Flange, Four Bolt |
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Seal Type: | Single Lip Contact Seal |
| Pilot Configuration: | No Pilot | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Dynamic Load Rating (lb): | 9,800 lb |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Maximum Speed (RPM): | 3200 rpm |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Cage Type: | Ball Riding Retainer | Size Code: | 211 |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Roller Spin: | 0.0437 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Static Load Rating (lb): | 6,570 lb | Insert: | SG232ELPA40A |
| End Cap Available: | No | Housing Material: | Cast Iron |
| Bearing Type: | Intermediate Duty | Grease Fitting Thread Size: | 1/8 NPT |
| Radial Clearance: | C3 STANDARD | Inner Ring Outside Diameter (in): | 2.749 in |
| Lubricant: | MICROPOLY FOOD GRADE SOLIDLUBE | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 782934939006 | Weight: | 7.57 LB |

