Link-Belt F3S232EK75 Flange Blocks Ball Bearings - F3S232EK75
Part #:10442425
Catalog #:F3S232EK75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.62 in | Bore Diameter (in): | 2 in |
| Overall Width (in): | 6.38 in | Length Through Bore (in): | 1.815 in |
| Bolt Size (in): | 5/8 in | Overall Height (in): | 1.98 in |
| Overall Length (in): | 6.38 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Housing Color: | Silver | Rolling Element: | Ball Bearing |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Options: | Housing Nickel Plated | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Max Operating Temperature (F): | 225 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Static Load Rating (lb): | 6,570 lb | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Maximum Speed (RPM): | 3200 rpm | Housing Material: | Cast Iron |
| Vibration Frequency Roller Spin: | 0.0437 cps | Bearing Type: | Intermediate Duty |
| Cage Type: | Ball Riding Retainer | Housing Coating: | Nickel Plated |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Ring Outside Diameter (in): | 2.749 in |
| Size Code: | 211 | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Dynamic Load Rating (lb): | 9,800 lb | Bearing Insert Finish: | Black Oxide |
| Insert: | SG232ELPAK8299A | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Shaft Locking Type: | Set Screw |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Radial Clearance: | C3 STANDARD | Max Operating Temperature (C): | 107 °C |
General Specifications
| UPC: | 662864724111 | Weight: | 7.57 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 2.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 84833080 |

