Link-Belt F3S234E Flange Blocks Ball Bearings - F3S234E
Part #:10415060
Catalog #:F3S234E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.98 in | Foot Height (in): | 0.62 in |
| Bolt Size (in): | 5/8 in | Overall Length (in): | 6.38 in |
| Length Through Bore (in): | 1.815 in | Overall Width (in): | 6.38 in |
| Bore Diameter (in): | 2 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Type: | Flange, Four Bolt | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Color: | Black |
| Housing Style: | Flange Block | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Max Operating Temperature (C): | 107 °C |
| Shaft Locking Type: | Set Screw | End Cap Available: | No |
| Maximum Speed (RPM): | 3200 rpm | Housing Coating: | Powder Coated |
| Dynamic Load Rating (lb): | 9,800 lb | Vibration Frequency Roller Spin: | 0.0437 cps |
| Insert: | SG234ELPA | Max Operating Temperature (F): | 225 °F |
| Bearing Type: | Intermediate Duty | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | C3 STANDARD | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Size Code: | 211 |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 2.749 in |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 6,570 lb | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Cage Type: | Ball Riding Retainer | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662864721295 | Weight: | 7.37 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 2.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 84833080 |

