Link-Belt F3S2B08EK75 Flange Blocks Ball Bearings - F3S2B08EK75
Part #:10429896
Catalog #:F3S2B08EK75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3 in | Overall Height (in): | 1.125 in |
| Overall Width (in): | 3 in | Bolt Size (in): | 3/8 in |
| Length Through Bore (in): | 0.99 in | Bore Diameter (in): | 0.5 in |
| Foot Height (in): | 0.38 in | Bolt Spacing (in): | 2.125 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Housing Construction: | One Piece |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Housing Style: | Flange Block | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 33-40 in/lbs | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Static Load Rating (lb): | 1,110 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Intermediate Duty | Max Operating Temperature (C): | 107 °C |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Finish: | Black Oxide |
| Housing Material: | Cast Iron | Dynamic Load Rating (lb): | 2,360 lb |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Insert: | SG2B08ELPAK8299A |
| Size Code: | 203 | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Inner Ring Outside Diameter (in): | 0.941 in | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0293 cps | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 225 °F | End Cap Available: | No |
| Housing Coating: | Nickel Plated | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Radial Clearance: | C3 STANDARD | Maximum Speed (RPM): | 9000 rpm |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662864724043 | Weight: | 1.00 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

