Link-Belt F3S2E32E1K75 Flange Blocks Ball Bearings - F3S2E32E1K75
Part #:10434864
Catalog #:F3S2E32E1K75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Length (in): | 5.63 in |
| Length Through Bore (in): | 1.803 in | Overall Width (in): | 5.63 in |
| Foot Height (in): | 0.56 in | Bore Diameter (in): | 2 in |
| Overall Height (in): | 1.906 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Seal Type: | Viton Single Lip Contact Seal |
| Pilot Configuration: | No Pilot | Housing Type: | Flange, Four Bolt |
| Housing Color: | Silver | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Steel | Housing Style: | Flange Block |
| Bore Shape: | Straight | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 2.475 in |
| Max Operating Temperature (C): | 204 °C | Maximum Speed (RPM): | 3600 rpm |
| Bearing Type: | Intermediate Duty | Lubricant: | ALMASOL 1250 HI-TEMP |
| Insert: | SG2E32E1LPA | Size Code: | 210 |
| Dynamic Load Rating (lb): | 7,920 lb | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Bearing Insert Finish: | Black Oxide | Housing Material: | Cast Iron |
| End Cap Available: | No | Radial Clearance: | C5 INCREASED |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Static Load Rating (lb): | 5,220 lb | Housing Coating: | Nickel Plated |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Roller Spin: | 0.0445 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Max Operating Temperature (F): | 400 °F |
General Specifications
| UPC: | 662864724104 | Weight: | 5.10 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

