Link-Belt F3S2M20E Flange Blocks Ball Bearings - F3S2M20E
Part #:10439407
Catalog #:F3S2M20E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (mm): | M10 mm | Overall Width (in): | 3.38 in |
| Overall Length (in): | 3.38 in | Length Through Bore (in): | 1.131 in |
| Bore Diameter (mm): | 20 mm | Overall Height (mm): | 32.2 mm |
| Bolt Size (in): | 3/8 in | Foot Height (in): | 0.38 in |
| Overall Height (in): | 1.281 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Pilot Configuration: | No Pilot | Bore Shape: | Straight |
| Cage Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Misalignment Type: | Static Only |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Color: | Black | Housing Construction: | One Piece |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/4-28 |
| Housing Coating: | Powder Coated | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 204 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 225 °F | Insert: | SG2M20ELPA |
| Dynamic Load Rating (lb): | 2,870 lb | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Bearing Type: | Intermediate Duty | Housing Outside Diameter (mm): | 111.9 mm |
| Maximum Speed (RPM): | 7500 rpm | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 1.121 in | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| End Cap Available: | No | Vibration Frequency Roller Spin: | 0.0332 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Static Load Rating (lb): | 1,480 lb |
| Max Operating Temperature (C): | 107 °C |
General Specifications
| UPC: | 662864721219 | Weight: | 1.23 LB |
| Packaged Length: | 3.88 IN | Packaged Width: | 3.88 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

