Link-Belt F3U212NK99 Flange Blocks Ball Bearings - F3U212NK99
Part #:10419555
Catalog #:F3U212NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.484 in | Bolt Size (in): | 3/8 in |
| Overall Width (in): | 3.38 in | Bore Diameter (in): | 0.75 in |
| Length Through Bore (in): | 1.281 in | Overall Length (in): | 3.38 in |
| Foot Height (in): | 0.56 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Construction: | One Piece |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Four Bolt |
| Housing Color: | Black | Housing Style: | Flange Block |
| Pilot Configuration: | No Pilot | Seal Type: | Single Lip Contact Seal |
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Insert: | UG212NLK418A |
| Size Code: | 204 | Max Operating Temperature (C): | 107 °C |
| Static Load Rating (lb): | 1,480 lb | Max Operating Temperature (F): | 225 °F |
| Bearing Type: | Standard Duty | Housing Coating: | Powder Coated |
| Lube Fill Percent: | 100% GREASE FILL | Maximum Speed (RPM): | 10000 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Roller Spin: | 0.0332 cps |
| Shaft Locking Type: | Set Screw | Housing Material: | Cast Iron |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Inner Ring Outside Diameter (in): | 1.121 in |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Lube Fitting Type: | HOUSING PLUGGED |
| Grease Fitting Thread Size: | 1/8 NPT | Dynamic Load Rating (lb): | 2,870 lb |
| End Cap Available: | Yes | End Cap: | Y2126N |
| Fixed vs. Expansion: | Fixed | Lubricant: | MOBIL MOBILITH SHC100 |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 793699754179 | Weight: | 1.76 LB |
| Packaged Length: | 3.69 IN | Packaged Width: | 3.69 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

