Link-Belt F3U214NK99 Flange Blocks Ball Bearings - F3U214NK99
Part #:10419556
Catalog #:F3U214NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.75 in |
| Foot Height (in): | 0.59 in | Overall Length (in): | 3.75 in |
| Overall Height to End Cap (in): | 2 in | Overall Height (in): | 1.551 in |
| Length Through Bore (in): | 1.363 in | Bore Diameter (in): | 0.875 in |
| Bolt Spacing (in): | 2.75 in |
Technical Specifications
| Housing Construction: | One Piece | Housing Style: | Flange Block |
| Cage Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 85 in/lbs | Ability to Relubricate: | No |
| Static Load Rating (lb): | 1,760 lb | Housing Coating: | POWDER COATED |
| Dynamic Load Rating (lb): | 3,150 lb | Maximum Speed (RPM): | 9600 rpm |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Size Code: | 205 |
| End Cap Available: | Yes | Housing Material: | Cast Iron |
| Insert: | UG214NLK418A | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0387 cps |
| Max Operating Temperature (C): | 107 °C | Lube Fitting Type: | HOUSING PLUGGED |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 1.313 in |
| Vibration Frequency Fundamental Train: | 0.0067 cps | End Cap: | Y2166N |
| Bearing Type: | Standard Duty | Radial Clearance: | C3 STANDARD |
| Shaft Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (F): | 225 °F | Lube Fill Percent: | 100% GREASE FILL |
| Lubricant: | MOBIL MOBILITH SHC100 | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 793699754186 | Weight: | 2.01 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

