Link-Belt F3U218NK99 Flange Blocks Ball Bearings - F3U218NK99
Part #:10409064
Catalog #:F3U218NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.59 in | Length Through Bore (in): | 1.563 in |
| Bore Diameter (in): | 1.125 in | Overall Width (in): | 4.25 in |
| Overall Length (in): | 4.25 in | Bolt Size (in): | 7/16 in |
| Overall Height to End Cap (in): | 2.23 in | Overall Height (in): | 1.734 in |
| Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Misalignment Type: | Static Only | Bore Shape: | Straight |
| Housing Color: | Black | Pilot Configuration: | No Pilot |
| Housing Type: | Flange, Four Bolt | Rolling Element: | Ball Bearing |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 85 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Housing Coating: | POWDER COATED | Shaft Locking Type: | Set Screw |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Radial Clearance: | C3 STANDARD |
| Cage Type: | Ball Riding Retainer | Lube Fitting Type: | HOUSING PLUGGED |
| Insert: | UG218NLK418A | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Type: | Standard Duty | Fixed vs. Expansion: | Fixed |
| End Cap: | Y2196N | Lubricant: | MOBIL MOBILITH SHC100 |
| Dynamic Load Rating (lb): | 4,390 lb | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (C): | 107 °C | Maximum Speed (RPM): | 8000 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Size Code: | 206 |
| Max Operating Temperature (F): | 225 °F | Static Load Rating (lb): | 2,530 lb |
| Lube Fill Percent: | 100% GREASE FILL | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Housing Material: | Cast Iron | Inner Ring Outside Diameter (in): | 1.587 in |
| Vibration Frequency Roller Spin: | 0.0385 cps | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Width (in): | 4.25 in |
General Specifications
| UPC: | 793699754209 | Weight: | 3.00 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

