Link-Belt F3U219JH4C4 Flange Blocks Ball Bearings - F3U219JH4C4
Part #:10439408
Catalog #:F3U219JH4C4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.59 in | Overall Height (in): | 1.734 in |
| Length Through Bore (in): | 1.563 in | Overall Length (in): | 4.25 in |
| Bore Diameter (in): | 1.1875 in | Bolt Size (in): | 7/16 in |
| Overall Width (in): | 4.25 in | Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Cage Material: | Steel | Seal Type: | Clearance Seal |
| Bore Shape: | Straight | Housing Type: | Flange, Four Bolt |
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Housing Color: | Black | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 85 in/lbs |
| Max Operating Temperature (C): | 204 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Coating: | POWDER COATED |
| Inner Ring Outside Diameter (in): | 1.587 in | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Dynamic Load Rating (lb): | 4,390 lb | Lubricant: | DOW CORNING DC44 HT |
| Max Operating Temperature (F): | 400 °F | Vibration Frequency Roller Spin: | 0.0385 cps |
| Radial Clearance: | C4 INCREASED | End Cap: | Y2196N |
| Cage Type: | Ball Riding Retainer | End Cap Available: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Size Code: | 206 |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Insert: | UG219JHL4CC4 |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 2,530 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 8000 rpm |
| Housing Width (in): | 4.25 in |
General Specifications
| UPC: | 662864901451 | Weight: | 2.92 LB |
| HTC: | 84833080 |

