Link-Belt F3U220JH18W4 Flange Blocks Ball Bearings - F3U220JH18W4
Part #:10434866
Catalog #:F3U220JH18W4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.766 in | Overall Width (in): | 4.63 in |
| Foot Height (in): | 0.63 in | Overall Height (in): | 1.922 in |
| Overall Length (in): | 4.63 in | Bolt Size (in): | 1/2 in |
| Bore Diameter (in): | 1.25 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Cage Material: | Steel | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Housing Construction: | One Piece |
| Seal Type: | Labryinth Seal | Housing Type: | Flange, Four Bolt |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Style: | Flange Block | Misalignment Type: | Static Only |
| Housing Color: | Black | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Shaft Locking Type: | Set Screw |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Size Code: | 207 |
| Bearing Type: | Standard Duty | Radial Clearance: | C4 INCREASED |
| Housing Coating: | Powder Coated | Max Operating Temperature (C): | 150 °C |
| Static Load Rating (lb): | 3,440 lb | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Inner Ring Outside Diameter (in): | 1.847 in | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0383 cps | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | Yes |
| Dynamic Load Rating (lb): | 5,810 lb | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 300 °F |
| Housing Material: | Cast Iron | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Maximum Speed (RPM): | 6850 rpm | Insert: | UG220JHL18WC4 |
| Grease Fitting Thread Size: | 1/8 NPT | End Cap: | Y2236N |
| Lubricant: | MOBIL MOBILITH SHC460 |
General Specifications
| UPC: | 793699892574 | Weight: | 3.80 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

