Link-Belt F3U223JH18W4 Flange Blocks Ball Bearings - F3U223JH18W4
Part #:10434867
Catalog #:F3U223JH18W4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.63 in | Bolt Size (in): | 1/2 in |
| Bore Diameter (in): | 1.4375 in | Length Through Bore (in): | 1.766 in |
| Overall Height (in): | 1.922 in | Overall Width (in): | 4.63 in |
| Foot Height (in): | 0.63 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Cage Material: | Steel | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Seal Type: | Labryinth Seal |
| Misalignment Type: | Static Only | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Radial Clearance: | C4 INCREASED |
| Dynamic Load Rating (lb): | 5,810 lb | Max Operating Temperature (C): | 150 °C |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Fundamental Train: | 0.0067 cps |
| End Cap: | Y2236N | Insert: | UG223JHL18WC4 |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | MOBIL MOBILITH SHC460 | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 1.847 in | Size Code: | 207 |
| Max Operating Temperature (F): | 300 °F | Bearing Type: | Standard Duty |
| Vibration Frequency Roller Spin: | 0.0383 cps | Static Load Rating (lb): | 3,440 lb |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 6850 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/8 NPT | End Cap Available: | Yes |
| Housing Coating: | Powder Coated | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps |
General Specifications
| UPC: | 793699106886 | Weight: | 3.50 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

