Link-Belt F3U223NK99 Flange Blocks Ball Bearings - F3U223NK99
Part #:10439411
Catalog #:F3U223NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.4375 in | Overall Length (in): | 4.63 in |
| Length Through Bore (in): | 1.766 in | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 4.63 in | Foot Height (in): | 0.63 in |
| Overall Height (in): | 1.922 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Housing Style: | Flange Block |
| Rolling Element: | Ball Bearing | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Type: | Flange, Four Bolt | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Housing Material: | Cast Iron | Insert: | UG223NLK418A |
| Bearing Type: | Standard Duty | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 3,440 lb | Lube Fitting Type: | HOUSING PLUGGED |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Shaft Locking Type: | Set Screw |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Coating: | Powder Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | C3 STANDARD |
| Lubricant: | MOBIL MOBILITH SHC100 | End Cap Available: | Yes |
| Vibration Frequency Roller Spin: | 0.0383 cps | Max Operating Temperature (F): | 225 °F |
| Maximum Speed (RPM): | 6850 rpm | Size Code: | 207 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lube Fill Percent: | 100% GREASE FILL |
| Dynamic Load Rating (lb): | 5,810 lb | End Cap: | Y2236N |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Inner Ring Outside Diameter (in): | 1.847 in |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 793699754254 | Weight: | 3.50 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

