Link-Belt F3U224JHK55 Flange Blocks Ball Bearings - F3U224JHK55
Part #:10428539
Catalog #:F3U224JHK55
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.63 in | Bore Diameter (in): | 1.5 in |
| Overall Height (in): | 2.078 in | Overall Width (in): | 5.13 in |
| Bolt Size (in): | 1/2 in | Overall Length (in): | 5.13 in |
| Length Through Bore (in): | 1.906 in | Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Seal Type: | Clearance Seal |
| Rolling Element: | Ball Bearing | Cage Material: | Steel |
| Housing Type: | Flange, Four Bolt | Housing Color: | Black |
| Housing Style: | Flange Block | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Lube Fill Percent: | 0% FILL |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 7,330 lb |
| Radial Clearance: | C5 INCREASED | Vibration Frequency Inner Ring Defect: | 0.0912 cps |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Lubricant: | PRESERVATIVE ONLY - NO GREASE | End Cap: | Y2256N |
| Housing Coating: | Powder Coated | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 6000 rpm |
| End Cap Available: | Yes | Max Operating Temperature (C): | 204 °C |
| Insert: | UG224JHLK5C5 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 2.084 in | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 208 | Static Load Rating (lb): | 4,460 lb |
| Cage Type: | Ball Riding Retainer | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 400 °F |
| Vibration Frequency Roller Spin: | 0.0367 cps | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662864549714 | Weight: | 4.90 LB |
| HTC: | 84833080 |

