Link-Belt F3U226NK99 Flange Blocks Ball Bearings - F3U226NK99
Part #:10429906
Catalog #:F3U226NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.63 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 5.38 in | Bore Diameter (in): | 1.625 in |
| Length Through Bore (in): | 2.03 in | Overall Width (in): | 5.38 in |
| Overall Height (in): | 2.141 in | Bolt Spacing (in): | 4.125 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Misalignment Type: | Static Only |
| Housing Type: | Flange, Four Bolt | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Seal Type: | Single Lip Contact Seal | Pilot Configuration: | No Pilot |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | No | Insert: | UG226NLK418A |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Roller Spin: | 0.0377 cps | Size Code: | 209 |
| Lube Fill Percent: | 100% GREASE FILL | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 2.281 in |
| Vibration Frequency Inner Ring Defect: | 0.0908 cps | Lube Fitting Type: | HOUSING PLUGGED |
| Shaft Locking Type: | Set Screw | Lubricant: | MOBIL MOBILITH SHC100 |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty | Radial Clearance: | C3 STANDARD |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 4,590 lb |
| Dynamic Load Rating (lb): | 7,370 lb | End Cap: | Y2286N |
| Max Operating Temperature (F): | 225 °F | End Cap Available: | Yes |
| Max Operating Temperature (C): | 107 °C | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Maximum Speed (RPM): | 5330 rpm |
General Specifications
| UPC: | 793699754278 | Weight: | 6.70 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

