Link-Belt F3U227JH4C5 Flange Blocks Ball Bearings - F3U227JH4C5
Part #:10434869
Catalog #:F3U227JH4C5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.38 in | Foot Height (in): | 0.63 in |
| Overall Height (in): | 2.141 in | Bore Diameter (in): | 1.6875 in |
| Length Through Bore (in): | 2.03 in | Overall Width (in): | 5.38 in |
| Bolt Size (in): | 1/2 in | Bolt Spacing (in): | 4.125 in |
Technical Specifications
| Housing Style: | Flange Block | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Cage Material: | Steel |
| Bore Shape: | Straight | Housing Type: | Flange, Four Bolt |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Seal Type: | Clearance Seal | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Max Operating Temperature (C): | 204 °C |
| End Cap: | Y2286N | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Vibration Frequency Roller Spin: | 0.0377 cps |
| Dynamic Load Rating (lb): | 7,370 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 5330 rpm | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | DOW CORNING DC44 HT | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| Housing Material: | Cast Iron | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Radial Clearance: | C5 INCREASED | Bearing Type: | Standard Duty |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Shaft Locking Type: | Set Screw |
| Insert: | UG227JHL4CC5 | Size Code: | 209 |
| Max Operating Temperature (F): | 400 °F | End Cap Available: | Yes |
| Inner Ring Outside Diameter (in): | 2.281 in | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 4,590 lb |
General Specifications
| UPC: | 793699692518 | Weight: | 5.59 LB |
| HTC: | 84833080 |

