Link-Belt F3U228E3 Flange Blocks Ball Bearings - F3U228E3
Part #:10419558
Catalog #:F3U228E3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 2.03 in | Bore Diameter (in): | 1.75 in |
| Overall Width (in): | 5.38 in | Overall Length (in): | 5.38 in |
| Foot Height (in): | 0.63 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 2.141 in | Bolt Spacing (in): | 4.125 in |
Technical Specifications
| Pilot Configuration: | No Pilot | Housing Type: | Flange, Four Bolt |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Style: | Flange Block | Housing Construction: | One Piece |
| Cage Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Seal Type: | Multi-Lip Contact Seal | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Dynamic Load Rating (lb): | 7,370 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Inner Ring Outside Diameter (in): | 2.281 in | Maximum Speed (RPM): | 600 rpm |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | End Cap: | Y2286N |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 4,590 lb |
| Vibration Frequency Roller Spin: | 0.0377 cps | Max Operating Temperature (F): | 225 °F |
| Shaft Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
| Insert: | UG228E3L | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Type: | Standard Duty | Housing Coating: | Powder Coated |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 209 |
| End Cap Available: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 107 °C | Housing Material: | Cast Iron |
| Radial Clearance: | C3 STANDARD |
General Specifications
| UPC: | 662327427429 | Weight: | 5.50 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

