Link-Belt F3U231HC Flange Blocks Ball Bearings - F3U231HC
Part #:10434872
Catalog #:F3U231HC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.9375 in |
| Foot Height (in): | 0.75 in | Length Through Bore (in): | 2.094 in |
| Overall Length (in): | 5.63 in | Overall Width (in): | 5.63 in |
| Overall Height to End Cap (in): | 2.81 in | Overall Height (in): | 2.234 in |
| Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Housing Style: | Flange Block |
| Housing Color: | Black | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Seal Type: | Labryinth Seal | Pilot Configuration: | No Pilot |
| Housing Type: | Flange, Four Bolt | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 5,220 lb | Vibration Frequency Roller Spin: | 0.0445 cps |
| Max Operating Temperature (F): | 225 °F | End Cap: | Y2316N |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Shaft Locking Type: | Set Screw | Radial Clearance: | C3 STANDARD |
| Maximum Speed (RPM): | 4800 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Bearing Type: | Standard Duty |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Inner Ring Outside Diameter (in): | 2.475 in |
| Vibration Frequency Fundamental Train: | 0.0068 cps | End Cap Available: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Insert: | UG231HL |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (C): | 107 °C |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 210 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 7,920 lb |
General Specifications
| UPC: | 662327427498 | Weight: | 7.00 LB |
| Packaged Length: | 4.69 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

