Link-Belt F3U231NG Flange Blocks Ball Bearings - F3U231NG
Part #:10418140
Catalog #:F3U231NG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 5.63 in |
| Overall Height (in): | 2.234 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 2.094 in | Bore Diameter (in): | 1.9375 in |
| Overall Length (in): | 5.63 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Bore Shape: | Straight | Housing Style: | Flange Block |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Rolling Element: | Ball Bearing |
| Housing Color: | Black | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Radial Clearance: | C3 STANDARD |
| Dynamic Load Rating (lb): | 7,920 lb | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap: | Y2316N | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 4800 rpm |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 5,220 lb |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (C): | 107 °C |
| Inner Ring Outside Diameter (in): | 2.475 in | Vibration Frequency Roller Spin: | 0.0445 cps |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
| Insert: | UG231NL | End Cap Available: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Max Operating Temperature (F): | 225 °F |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Size Code: | 210 |
General Specifications
| UPC: | 793699701869 | Weight: | 6.45 LB |
| Packaged Length: | 5.88 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 2.56 IN | HTC: | 84833080 |

