Link-Belt F3U231NK99 Flange Blocks Ball Bearings - F3U231NK99
Part #:10413570
Catalog #:F3U231NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.9375 in | Length Through Bore (in): | 2.094 in |
| Overall Height (in): | 2.234 in | Foot Height (in): | 0.75 in |
| Overall Width (in): | 5.63 in | Overall Length (in): | 5.63 in |
| Bolt Size (in): | 1/2 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Cage Material: | Molded fiber glass reinforced nylon |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Housing Style: | Flange Block | Misalignment Type: | Static Only |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Construction: | One Piece | Housing Color: | Black |
| Pilot Configuration: | No Pilot | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Inner Ring Outside Diameter (in): | 2.475 in | Max Operating Temperature (C): | 107 °C |
| Lubricant: | MOBIL MOBILITH SHC100 | Shaft Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Housing Coating: | Powder Coated |
| Size Code: | 210 | End Cap: | Y2316N |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Roller Spin: | 0.0445 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Radial Clearance: | C3 STANDARD |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 5,220 lb |
| Lube Fill Percent: | 100% GREASE FILL | End Cap Available: | Yes |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 4800 rpm |
| Dynamic Load Rating (lb): | 7,920 lb | Lube Fitting Type: | HOUSING PLUGGED |
| Insert: | UG231NLK418A |
General Specifications
| UPC: | 793699754308 | Weight: | 6.45 LB |
| Packaged Length: | 5.88 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 2.56 IN | HTC: | 84833080 |

