Link-Belt F3U231NTD Flange Blocks Ball Bearings - F3U231NTD
Part #:10434873
Catalog #:F3U231NTD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 2.094 in | Foot Height (in): | 0.75 in |
| Bore Diameter (in): | 1.9375 in | Overall Length (in): | 5.63 in |
| Overall Height (in): | 2.234 in | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 5.63 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Housing Type: | Flange, Four Bolt | Misalignment Type: | Static Only |
| Seal Type: | Single Lip Contact Seal | Pilot Configuration: | No Pilot |
| Housing Color: | Black | Housing Style: | Flange Block |
| Cage Material: | Molded fiber glass reinforced nylon | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Housing Coating: | Powder Coated |
| Housing Material: | Cast Iron | Bearing Type: | Standard Duty |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 225 °F | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Inner Ring Outside Diameter (in): | 2.475 in |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Dynamic Load Rating (lb): | 7,920 lb | End Cap: | Y2316N |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 4800 rpm |
| Lube Fitting Type: | 90 DEG LUBE FITTING | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 210 | Static Load Rating (lb): | 5,220 lb |
| Max Operating Temperature (C): | 107 °C | Insert: | UG231NL |
| Radial Clearance: | C3 STANDARD | End Cap Available: | Yes |
| Vibration Frequency Roller Spin: | 0.0445 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662327037161 | Weight: | 6.50 LB |
| Packaged Length: | 5.88 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 2.56 IN | HTC: | 84833080 |

