Link-Belt F3U232JH4C4 Flange Blocks Ball Bearings - F3U232JH4C4
Part #:10436381
Catalog #:F3U232JH4C4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.38 in | Length Through Bore (in): | 2.254 in |
| Overall Height (in): | 2.56 in | Foot Height (in): | 0.91 in |
| Bore Diameter (in): | 2 in | Overall Length (in): | 6.38 in |
| Bolt Size (in): | 5/8 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Bore Shape: | Straight | Cage Material: | Steel |
| Housing Color: | Black | Pilot Configuration: | No Pilot |
| Seal Type: | Labryinth Seal | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Housing Style: | Flange Block |
| Housing Type: | Flange, Four Bolt | Options: | High Temperature |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Dynamic Load Rating (lb): | 9,800 lb | Bearing Type: | Standard Duty |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 6,570 lb | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 2.749 in | Maximum Speed (RPM): | 4360 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Radial Clearance: | C4 INCREASED |
| End Cap Available: | No | Size Code: | 211 |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Roller Spin: | 0.0437 cps | Lubricant: | DOW CORNING DC44 HT |
| Insert: | UG232JHL4CC4 | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 225 °F |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Set Screw |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 793699693942 | Weight: | 11.00 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 6.50 IN | HTC: | 84833080 |

