Link-Belt F3U235HC Flange Blocks Ball Bearings - F3U235HC
Part #:10419559
Catalog #:F3U235HC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 6.38 in |
| Foot Height (in): | 0.91 in | Overall Length (in): | 6.38 in |
| Overall Height (in): | 3.172 in | Bore Diameter (in): | 2.1875 in |
| Overall Height to End Cap (in): | 3.17 in | Length Through Bore (in): | 2.254 in |
| Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Housing Color: | Black | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Seal Type: | Clearance Seal |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Housing Style: | Flange Block |
| Housing Type: | Flange, Four Bolt | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Maximum Speed (RPM): | 4360 rpm |
| Max Operating Temperature (C): | 107 °C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 225 °F | Housing Coating: | Powder Coated |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 211 | Housing Material: | Cast Iron |
| End Cap Available: | Yes | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | End Cap: | Y2356 |
| Dynamic Load Rating (lb): | 9,800 lb | Shaft Locking Type: | Set Screw |
| Insert: | UG235HL | Inner Ring Outside Diameter (in): | 2.749 in |
| Radial Clearance: | C3 STANDARD | Static Load Rating (lb): | 6,570 lb |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Roller Spin: | 0.0437 cps |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662327947972 | Weight: | 9.00 LB |

