Link-Belt F3U235HK5 Flange Blocks Ball Bearings - F3U235HK5
Part #:10413571
Catalog #:F3U235HK5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 2.254 in | Foot Height (in): | 0.91 in |
| Overall Height (in): | 2.56 in | Bore Diameter (in): | 2.1875 in |
| Overall Width (in): | 6.38 in | Overall Length (in): | 6.38 in |
| Bolt Size (in): | 5/8 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Housing Type: | Flange, Four Bolt | Cage Material: | Molded fiber glass reinforced nylon |
| Options: | No Grease | Rolling Element: | Ball Bearing |
| Housing Style: | Flange Block | Housing Construction: | One Piece |
| Housing Color: | Black | Seal Type: | Labryinth Seal |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Size Code: | 211 | Static Load Rating (lb): | 6,570 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | UG235HLK5 |
| Inner Ring Outside Diameter (in): | 2.749 in | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Lube Fill Percent: | 0% FILL | Radial Clearance: | C3 STANDARD |
| End Cap Available: | No | Housing Coating: | Powder Coated |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 4360 rpm |
| Bearing Type: | Standard Duty | Cage Type: | Ball Riding Retainer |
| Lubricant: | PRESERVATIVE ONLY - NO GREASE | Dynamic Load Rating (lb): | 9,800 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Roller Spin: | 0.0437 cps | Max Operating Temperature (C): | 107 °C |
| Grease Fitting Thread Size: | 1/8 NPT | Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 793699958096 | Weight: | 9.29 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 6.50 IN | HTC: | 84833080 |

