Link-Belt F3U235NK99 Flange Blocks Ball Bearings - F3U235NK99
Part #:10418143
Catalog #:F3U235NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Length (in): | 6.38 in |
| Overall Height (in): | 2.56 in | Foot Height (in): | 0.91 in |
| Overall Width (in): | 6.38 in | Bore Diameter (in): | 2.1875 in |
| Length Through Bore (in): | 2.254 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Housing Type: | Flange, Four Bolt | Pilot Configuration: | No Pilot |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal |
| Housing Color: | Black | Housing Style: | Flange Block |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Cage Material: | Molded fiber glass reinforced nylon | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | No | Fixed vs. Expansion: | Fixed |
| Lubricant: | MOBIL MOBILITH SHC100 | Insert: | UG235NLK418A |
| Housing Coating: | Powder Coated | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (C): | 107 °C | Max Operating Temperature (F): | 225 °F |
| Maximum Speed (RPM): | 4360 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Inner Ring Outside Diameter (in): | 2.749 in |
| Bearing Type: | Standard Duty | Size Code: | 211 |
| Vibration Frequency Roller Spin: | 0.0437 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 6,570 lb | Lube Fill Percent: | 100% GREASE FILL |
| Lube Fitting Type: | HOUSING PLUGGED | Dynamic Load Rating (lb): | 9,800 lb |
| Radial Clearance: | C3 STANDARD | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Shaft Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| End Cap Available: | No | Housing Material: | Cast Iron |
General Specifications
| UPC: | 793699754339 | Weight: | 9.20 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 6.50 IN | HTC: | 84833080 |

