Link-Belt F3U235NZ38 Flange Blocks Ball Bearings - F3U235NZ38
Part #:10431545
Catalog #:F3U235NZ38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 2.254 in | Overall Height (in): | 2.56 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Foot Height (in): | 0.91 in | Overall Length (in): | 6.38 in |
| Overall Width (in): | 6.38 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Housing Color: | Silver | Seal Type: | Single Lip Contact Seal |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Housing Type: | Flange, Four Bolt | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Housing Style: | Flange Block |
| Cage Material: | Molded fiber glass reinforced nylon | Options: | Housing Nickel Plated, no grease |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Vibration Frequency Roller Spin: | 0.0437 cps | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 225 °F |
| Size Code: | 211 | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Ring Outside Diameter (in): | 2.749 in | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | UG235NLK5 |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 4360 rpm |
| Lube Fill Percent: | 0% FILL | Lubricant: | PRESERVATIVE ONLY - NO GREASE |
| Static Load Rating (lb): | 6,570 lb | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Fundamental Train: | 0.0068 cps | End Cap Available: | No |
| Max Operating Temperature (C): | 107 °C | Housing Coating: | Nickel Plated |
| Dynamic Load Rating (lb): | 9,800 lb | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Shaft Locking Type: | Set Screw | Housing Material: | Cast Iron |
General Specifications
| UPC: | 793699933451 | Weight: | 9.44 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 6.50 IN | HTC: | 84833080 |

