Link-Belt F3U239HK15 Flange Blocks Ball Bearings - F3U239HK15
Part #:10424016
Catalog #:F3U239HK15
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.844 in | Overall Length (in): | 6.88 in |
| Foot Height (in): | 0.94 in | Length Through Bore (in): | 2.504 in |
| Bore Diameter (in): | 2.4375 in | Bolt Size (in): | 5/8 in |
| Overall Width (in): | 6.88 in | Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Type: | Flange, Four Bolt |
| Pilot Configuration: | No Pilot | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Construction: | One Piece | Seal Type: | Labryinth Seal |
| Misalignment Type: | Static Only | Bore Shape: | Straight |
| Housing Style: | Flange Block | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Bearing Type: | Standard Duty |
| Vibration Frequency Roller Spin: | 0.0430 cps | End Cap Available: | No |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Max Operating Temperature (F): | 225 °F | Max Operating Temperature (C): | 107 °C |
| Size Code: | 212 | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Static Load Rating (lb): | 8,080 lb | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Radial Clearance: | C3 STANDARD | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 4000 rpm | Housing Coating: | Powder Coated |
| Cage Type: | Ball Riding Retainer | Insert: | UG239HL |
| Inner Ring Outside Diameter (in): | 3.012 in | Shaft Locking Type: | Set Screw |
| Grease Fitting Thread Size: | 1/8 NPT | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 11,840 lb | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
General Specifications
| UPC: | 662327407995 | Weight: | 11.66 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 7.25 IN | HTC: | 84833080 |

