Link-Belt F3U239HK5 Flange Blocks Ball Bearings - F3U239HK5
Part #:10434876
Catalog #:F3U239HK5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.88 in | Foot Height (in): | 0.94 in |
| Bore Diameter (in): | 2.4375 in | Length Through Bore (in): | 2.504 in |
| Overall Width (in): | 6.88 in | Overall Height (in): | 2.844 in |
| Bolt Size (in): | 5/8 in | Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Housing Type: | Flange, Four Bolt | Misalignment Type: | Static Only |
| Seal Type: | Labryinth Seal | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Style: | Flange Block |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Housing Color: | Black | Options: | No Grease |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Lubricant: | PRESERVATIVE ONLY - NO GREASE | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Fixed vs. Expansion: | Fixed | Size Code: | 212 |
| Bearing Type: | Standard Duty | Radial Clearance: | C3 STANDARD |
| Max Operating Temperature (F): | 225 °F | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (C): | 107 °C |
| Grease Fitting Thread Size: | 1/8 NPT | Static Load Rating (lb): | 8,080 lb |
| Lube Fill Percent: | 0% FILL | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 4000 rpm | Inner Ring Outside Diameter (in): | 3.012 in |
| End Cap Available: | No | Shaft Locking Type: | Set Screw |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Dynamic Load Rating (lb): | 11,840 lb | Vibration Frequency Roller Spin: | 0.0430 cps |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Insert: | UG239HLK5 | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
General Specifications
| UPC: | 698210191986 | Weight: | 11.92 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 7.25 IN | HTC: | 84833080 |

