Link-Belt F3U239JH18W5 Flange Blocks Ball Bearings - F3U239JH18W5
Part #:10409069
Catalog #:F3U239JH18W5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.88 in | Overall Width (in): | 6.88 in |
| Foot Height (in): | 0.94 in | Bolt Size (in): | 5/8 in |
| Overall Height (in): | 2.844 in | Bore Diameter (in): | 2.4375 in |
| Length Through Bore (in): | 2.504 in | Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Style: | Flange Block |
| Misalignment Type: | Static Only | Seal Type: | Labryinth Seal |
| Cage Material: | Steel | Housing Construction: | One Piece |
| Pilot Configuration: | No Pilot | Housing Type: | Flange, Four Bolt |
| Housing Color: | Black | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Options: | High Temperature |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Fixed vs. Expansion: | Fixed |
| Insert: | UG239JHL18WC5 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 8,080 lb | Radial Clearance: | C5 INCREASED |
| Maximum Speed (RPM): | 4000 rpm | Size Code: | 212 |
| Housing Coating: | Powder Coated | Max Operating Temperature (C): | 107 °C |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 225 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Roller Spin: | 0.0430 cps |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 3.012 in |
| End Cap Available: | No | Lubricant: | MOBIL MOBILITH SHC460 |
| Bearing Type: | Standard Duty | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Material: | Cast Iron | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Inner Ring Defect: | 0.0988 cps | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Dynamic Load Rating (lb): | 11,840 lb |
General Specifications
| UPC: | 698210142797 | Weight: | 12.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 7.25 IN | HTC: | 84833080 |

