Link-Belt F3U239JH5 Flange Blocks Ball Bearings - F3U239JH5
Part #:10427009
Catalog #:F3U239JH5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.88 in | Foot Height (in): | 0.94 in |
| Overall Length (in): | 6.88 in | Bore Diameter (in): | 2.4375 in |
| Length Through Bore (in): | 2.504 in | Bolt Size (in): | 5/8 in |
| Overall Height (in): | 2.844 in | Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Seal Type: | Labryinth Seal | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Rolling Element: | Ball Bearing | Misalignment Type: | Static Only |
| Housing Style: | Flange Block | Cage Material: | Steel |
| Housing Type: | Flange, Four Bolt | Bore Shape: | Straight |
| Housing Construction: | One Piece | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Maximum Speed (RPM): | 4000 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | C5 INCREASED | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 3.012 in | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 8,080 lb |
| Vibration Frequency Roller Spin: | 0.0430 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Dynamic Load Rating (lb): | 11,840 lb | Fixed vs. Expansion: | Fixed |
| Size Code: | 212 | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (C): | 107 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Insert: | UG239JHLC5 |
| Bearing Type: | Standard Duty | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 793699501353 | Weight: | 12.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 7.25 IN | HTC: | 84833080 |

