Link-Belt F3U239NK4 Flange Blocks Ball Bearings - F3U239NK4
Part #:10428543
Catalog #:F3U239NK4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 2.504 in | Overall Height (in): | 2.844 in |
| Foot Height (in): | 0.94 in | Bore Diameter (in): | 2.4375 in |
| Bolt Size (in): | 5/8 in | Overall Length (in): | 6.88 in |
| Overall Width (in): | 6.88 in | Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Housing Type: | Flange, Four Bolt |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Misalignment Type: | Static Only |
| Rolling Element: | Ball Bearing | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Vibration Frequency Roller Spin: | 0.0430 cps |
| Maximum Speed (RPM): | 4000 rpm | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Ring Outside Diameter (in): | 3.012 in |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Size Code: | 212 | Shaft Locking Type: | Set Screw |
| Insert: | UG239NLK4 | Static Load Rating (lb): | 8,080 lb |
| End Cap Available: | No | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 11,840 lb | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 225 °F | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Housing Material: | Cast Iron | Lube Fill Percent: | 100% GREASE FILL |
| Radial Clearance: | C3 STANDARD | Lube Fitting Type: | HOUSING PLUGGED |
General Specifications
| UPC: | 793699000207 | Weight: | 11.98 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 7.25 IN | HTC: | 84833080 |

