Link-Belt F3U239NK68 Flange Blocks Ball Bearings - F3U239NK68
Part #:10410560
Catalog #:F3U239NK68
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.94 in | Bore Diameter (in): | 2.4375 in |
| Overall Width (in): | 6.88 in | Overall Length (in): | 6.88 in |
| Length Through Bore (in): | 2.504 in | Overall Height (in): | 2.844 in |
| Bolt Size (in): | 5/8 in | Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Style: | Flange Block | Housing Type: | Flange, Four Bolt |
| Pilot Configuration: | No Pilot | Housing Color: | Black |
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal |
| Outer Ring Land Profile: | Standard | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Radial Clearance: | C3 STANDARD |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0430 cps | Insert: | UG239NL |
| Bearing Type: | Standard Duty | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 212 | End Cap Available: | No |
| Maximum Speed (RPM): | 4000 rpm | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 8,080 lb |
| Max Operating Temperature (F): | 225 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Inner Ring Outside Diameter (in): | 3.012 in | Dynamic Load Rating (lb): | 11,840 lb |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Inner Ring Defect: | 0.0988 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
General Specifications
| UPC: | 662327037284 | Weight: | 10.17 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 7.25 IN | HTC: | 84833080 |

