Link-Belt F3U2B08NK99 Flange Blocks Ball Bearings - F3U2B08NK99
Part #:10415072
Catalog #:F3U2B08NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.098 in | Overall Height (in): | 1.250 in |
| Bolt Size (in): | 3/8 in | Overall Length (in): | 3 in |
| Bore Diameter (in): | 0.5 in | Overall Width (in): | 3 in |
| Foot Height (in): | 0.50 in | Bolt Spacing (in): | 2.125 in |
Technical Specifications
| Misalignment Type: | Static Only | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Housing Color: | Black | Housing Type: | Flange, Four Bolt |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal |
| Pilot Configuration: | No Pilot | Housing Style: | Flange Block |
| Outer Ring Land Profile: | Standard | Setscrew Torque (in-lbs): | 33-40 in/lbs |
| Ability to Relubricate: | Yes | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | MOBIL MOBILITH SHC100 |
| End Cap Available: | No | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Maximum Speed (RPM): | 12000 rpm | Size Code: | 203 |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0293 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (C): | 107 °C | Dynamic Load Rating (lb): | 2,360 lb |
| Radial Clearance: | C3 STANDARD | Lube Fitting Type: | HOUSING PLUGGED |
| Cage Type: | Ball Riding Retainer | Housing Coating: | Powder Coated |
| Vibration Frequency Inner Ring Defect: | 0.0738 cps | Inner Ring Outside Diameter (in): | 0.941 in |
| Insert: | UG2B08NLK418A | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/4-28 |
| Lube Fill Percent: | 100% GREASE FILL | Static Load Rating (lb): | 1,110 lb |
General Specifications
| UPC: | 793699754155 | Weight: | 1.20 LB |
| Packaged Length: | 3.69 IN | Packaged Width: | 3.69 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

