Link-Belt F3U2E20NC Flange Blocks Ball Bearings - F3U2E20NC
Part #:10407556
Catalog #:F3U2E20NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.25 in | Foot Height (in): | 0.59 in |
| Bore Diameter (in): | 1.25 in | Overall Height to End Cap (in): | 2.23 in |
| Length Through Bore (in): | 1.563 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 4.25 in | Overall Height (in): | 1.734 in |
| Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Housing Style: | Flange Block | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Construction: | One Piece | Seal Type: | Single Lip Contact Seal |
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Housing Type: | Flange, Four Bolt | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 85 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 225 °F |
| Size Code: | 206 | Maximum Speed (RPM): | 8000 rpm |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Coating: | POWDER COATED |
| Bearing Type: | Standard Duty | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 2,530 lb |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap: | Y2196N |
| Inner Ring Outside Diameter (in): | 1.587 in | Fixed vs. Expansion: | Fixed |
| Insert: | UG2E20NL | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | End Cap Available: | Yes |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Roller Spin: | 0.0385 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 4,390 lb |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Width (in): | 4.25 in |
General Specifications
| UPC: | 662327426989 | Weight: | 3.00 LB |
| Packaged Length: | 3.38 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 1.31 IN | HTC: | 84833080 |

