Link-Belt F3U2E32NK75 Flange Blocks Ball Bearings - F3U2E32NK75
Part #:10409072
Catalog #:F3U2E32NK75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.63 in | Overall Height (in): | 2.234 in |
| Overall Width (in): | 5.63 in | Bolt Size (in): | 1/2 in |
| Length Through Bore (in): | 2.094 in | Overall Length (in): | 5.63 in |
| Bore Diameter (in): | 2 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Pilot Configuration: | No Pilot | Seal Type: | Single Lip Contact Seal |
| Bore Shape: | Straight | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Rolling Element: | Ball Bearing |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Color: | Silver |
| Outer Ring Land Profile: | Standard | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Housing Material: | Cast Iron | Insert: | UG2E32NL |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Inner Ring Outside Diameter (in): | 2.475 in |
| Max Operating Temperature (C): | 107 °C | End Cap Available: | Yes |
| End Cap: | Y2316N | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 210 | Maximum Speed (RPM): | 4800 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Roller Spin: | 0.0445 cps |
| Max Operating Temperature (F): | 225 °F | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Nickel Plated |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 5,220 lb |
| Dynamic Load Rating (lb): | 7,920 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | C3 STANDARD |
General Specifications
| UPC: | 662327036461 | Weight: | 6.50 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

