Link-Belt F3U2M50NK75 Flange Blocks Ball Bearings - F3U2M50NK75
Part #:10437869
Catalog #:F3U2M50NK75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Height (mm): | 58.3 mm |
| Length Through Bore (in): | 2.094 in | Overall Width (in): | 5.63 in |
| Overall Length (in): | 5.63 in | Overall Height (in): | 2.234 in |
| Bolt Size (mm): | M12 mm | Bore Diameter (mm): | 50 mm |
| Foot Height (in): | 0.75 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Housing Type: | Flange, Four Bolt | Rolling Element: | Ball Bearing |
| Seal Type: | Single Lip Contact Seal | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Style: | Flange Block |
| Pilot Configuration: | No Pilot | Housing Color: | Silver |
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Housing Construction: | One Piece | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 225 °F |
| Max Operating Temperature (C): | 107 °C | Maximum Speed (RPM): | 4800 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Outside Diameter (mm): | 188.9 mm |
| End Cap: | Y2316N | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 7,920 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Type: | Standard Duty | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Roller Spin: | 0.0445 cps | Insert: | UG2M50NL |
| Static Load Rating (lb): | 5,220 lb | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Nickel Plated |
| Inner Ring Outside Diameter (in): | 2.475 in | End Cap Available: | Yes |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Shaft Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Cage Type: | Ball Riding Retainer |
| Size Code: | 210 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 793699445718 | Weight: | 6.90 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

