Link-Belt F3U2M55NK75 Flange Blocks Ball Bearings - F3U2M55NK75
Part #:10434880
Catalog #:F3U2M55NK75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.38 in | Bolt Size (mm): | M16 mm |
| Length Through Bore (in): | 2.254 in | Bolt Size (in): | 5/8 in |
| Overall Height (mm): | 65.1 mm | Overall Height (in): | 2.56 in |
| Overall Length (in): | 6.38 in | Bore Diameter (mm): | 55 mm |
| Foot Height (in): | 0.91 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Bore Shape: | Straight | Cage Material: | Molded fiber glass reinforced nylon |
| Options: | Housing Nickel Plated | Housing Type: | Flange, Four Bolt |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Misalignment Type: | Static Only |
| Seal Type: | Single Lip Contact Seal | Housing Color: | Silver |
| Pilot Configuration: | No Pilot | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Housing Material: | Cast Iron | Insert: | UG2M55NL |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Size Code: | 211 |
| Housing Coating: | Nickel Plated | Grease Fitting Thread Size: | 1/8 NPT |
| Dynamic Load Rating (lb): | 9,800 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 2.749 in |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0437 cps |
| Bearing Type: | Standard Duty | Max Operating Temperature (C): | 107 °C |
| Static Load Rating (lb): | 6,570 lb | Max Operating Temperature (F): | 225 °F |
| Shaft Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Housing Outside Diameter (mm): | 215.9 mm | Radial Clearance: | C3 STANDARD |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 4360 rpm | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
General Specifications
| UPC: | 793699760859 | Weight: | 8.90 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 6.50 IN | HTC: | 84833080 |

