Link-Belt F3W2B08E Flange Blocks Ball Bearings - F3W2B08E
Part #:10436388
Catalog #:F3W2B08E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.13 in | Overall Length (in): | 3 in |
| Foot Height (in): | 0.50 in | Bolt Size (in): | 3/8 in |
| Bore Diameter (in): | 0.5 in | Overall Width (in): | 3 in |
| Overall Height (in): | 1.484 in | Bolt Spacing (in): | 2.125 in |
Technical Specifications
| Bore Shape: | Straight | Housing Style: | Flange Block |
| Housing Construction: | One Piece | Housing Color: | Black |
| Housing Type: | Flange, Four Bolt | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Seal Type: | Single Lip Contact Seal | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 1.11 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Housing Coating: | Powder Coated | Bearing Type: | Intermediate Duty |
| Vibration Frequency Inner Ring Defect: | 0.0738 cps | Maximum Speed (RPM): | 9000 rpm |
| Vibration Frequency Roller Spin: | 0.0293 cps | Dynamic Load Rating (lb): | 2,360 lb |
| Inner Ring Outside Diameter (in): | 0.941 in | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Eccentric | Housing Material: | Cast Iron |
| Cage Type: | Ball Riding Retainer | Radial Clearance: | C3 STANDARD |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Max Operating Temperature (F): | 225 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | WG2B08EL | Grease Fitting Thread Size: | 1/4-28 |
| Locking Device Kit: | W2B085S | Static Load Rating (lb): | 1,110 lb |
| Max Operating Temperature (C): | 107 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 203 | End Cap Available: | No |
General Specifications
| UPC: | 793699315769 | Weight: | 1.18 LB |
| Packaged Length: | 3.69 IN | Packaged Width: | 3.69 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

