Link-Belt F3Y214N Flange Blocks Ball Bearings - F3Y214N
Part #:10412754
Catalog #:F3Y214N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.875 in | Overall Height to End Cap (in): | 2 in |
| Overall Width (in): | 3.75 in | Overall Length (in): | 3.75 in |
| Overall Height (in): | 1.817 in | Bolt Size (in): | 7/16 in |
| Length Through Bore (in): | 1.75 in | Foot Height (in): | 0.59 in |
| Bolt Spacing (in): | 2.75 in |
Technical Specifications
| Misalignment Type: | Static Only | Bore Shape: | Straight |
| Housing Color: | Black | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Cage Material: | Molded fiber glass reinforced nylon | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 1.44 in | Setscrew Torque (in-lbs): | 85 in/lbs |
| Inner Race Heat Treat Method: | Through hardened | Max Operating Temperature (C): | 107 °C |
| Dynamic Load Rating (lb): | 3,150 lb | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Locking Device Kit: | W2145S |
| Inner Ring Outside Diameter (in): | 1.313 in | Insert: | YG214NL |
| Cage Type: | Ball Riding Retainer | End Cap: | Y2166N |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | End Cap Available: | Yes |
| Vibration Frequency Roller Spin: | 0.0387 cps | Radial Clearance: | C3 STANDARD |
| Housing Material: | Cast Iron | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 9600 rpm | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/8 NPT |
| Shaft Locking Type: | Eccentric | Housing Coating: | Powder Coated |
| Size Code: | 205 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 225 °F | Bearing Type: | Standard Duty |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Static Load Rating (lb): | 1,760 lb |
| Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662327037598 | Weight: | 2.25 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

