Link-Belt F3Y216NK751 Flange Blocks Ball Bearings - F3Y216NK751
Part #:10413578
Catalog #:F3Y216NK751
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.75 in | Overall Height (in): | 1.817 in |
| Overall Length (in): | 3.75 in | Overall Height to End Cap (in): | 2 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.59 in |
| Overall Width (in): | 3.75 in | Bolt Size (in): | 7/16 in |
| Bolt Spacing (in): | 2.75 in |
Technical Specifications
| Housing Style: | Flange Block | Housing Construction: | One Piece |
| Rolling Element: | Ball Bearing | Cage Material: | Molded fiber glass reinforced nylon |
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Locking Collar Outside Diameter (in): | 1.44 in |
| Setscrew Torque (in-lbs): | 85 in/lbs | Inner Race Heat Treat Method: | Through hardened |
| Ability to Relubricate: | Yes | Static Load Rating (lb): | 1,760 lb |
| Fixed vs. Expansion: | Fixed | Cage Type: | Ball Riding Retainer |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 9600 rpm |
| Grease Fitting Thread Size: | 1/8 NPT | Insert: | YG216NL |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Roller Spin: | 0.0387 cps | Shaft Locking Type: | Eccentric |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Housing Coating: | Nickel Plated |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Locking Device Kit: | W2165S |
| End Cap Available: | Yes | Inner Ring Outside Diameter (in): | 1.313 in |
| Dynamic Load Rating (lb): | 3,150 lb | Max Operating Temperature (F): | 225 °F |
| Bearing Type: | Standard Duty | Radial Clearance: | C3 STANDARD |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap: | Y2166N |
| Max Operating Temperature (C): | 107 °C | Size Code: | 205 |
| Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662327037635 | Weight: | 2.20 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

