Link-Belt F3Y228H Flange Blocks Ball Bearings - F3Y228H
Part #:10425610
Catalog #:F3Y228H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.75 in | Overall Length (in): | 5.38 in |
| Foot Height (in): | 0.63 in | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 5.38 in | Length Through Bore (in): | 2.22 in |
| Overall Height (in): | 2.281 in | Bolt Spacing (in): | 4.125 in |
Technical Specifications
| Housing Color: | Black | Bore Shape: | Straight |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Style: | Flange Block |
| Housing Type: | Flange, Four Bolt | Rolling Element: | Ball Bearing |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Seal Type: | Labryinth Seal |
| Pilot Configuration: | No Pilot | Locking Collar Outside Diameter (in): | 2.5 in |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Max Operating Temperature (C): | 107 °C | Dynamic Load Rating (lb): | 7,370 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0377 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Fixed vs. Expansion: | Fixed |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Static Load Rating (lb): | 4,590 lb |
| Shaft Locking Type: | Eccentric | End Cap: | Y2286N |
| Inner Ring Outside Diameter (in): | 2.281 in | Size Code: | 209 |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | Yes | Locking Device Kit: | W2285S |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Maximum Speed (RPM): | 5330 rpm |
| Housing Material: | Cast Iron | Radial Clearance: | C3 STANDARD |
| Cage Type: | Ball Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Housing Coating: | Powder Coated |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Insert: | YG228HL |
General Specifications
| UPC: | 662327403379 | Weight: | 5.70 LB |
| Packaged Length: | 5.88 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 2.56 IN | HTC: | 84833080 |

