Link-Belt F3Y231NC1Z42 Flange Blocks Ball Bearings - F3Y231NC1Z42
Part #:10434884
Catalog #:F3Y231NC1Z42
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.9375 in | Overall Length (in): | 5.63 in |
| Length Through Bore (in): | 2.47 in | Overall Height (in): | 2.53 in |
| Overall Width (in): | 5.63 in | Bolt Size (in): | 1/2 in |
| Foot Height (in): | 0.75 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Housing Color: | Black | Misalignment Type: | Static Only |
| Housing Style: | Flange Block | Seal Type: | Single Lip Contact Seal |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Housing Type: | Flange, Four Bolt |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Cage Material: | Molded fiber glass reinforced nylon | Locking Collar Outside Diameter (in): | 2.75 in |
| Ability to Relubricate: | No | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Radial Clearance: | C3 STANDARD | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | Yes |
| Maximum Speed (RPM): | 4800 rpm | Dynamic Load Rating (lb): | 7,920 lb |
| Shaft Locking Type: | Eccentric | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Fixed vs. Expansion: | Fixed | Locking Device Kit: | W2315S |
| Housing Material: | Cast Iron | Insert: | YG231NLK6 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Lube Fitting Type: | HOUSING PLUGGED | Inner Ring Outside Diameter (in): | 2.475 in |
| Housing Coating: | Powder Coated | Size Code: | 210 |
| Static Load Rating (lb): | 5,220 lb | Bearing Type: | Standard Duty |
| Lube Fill Percent: | 100% GREASE FILL | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Cage Type: | Ball Riding Retainer | End Cap: | Y2316N |
| Vibration Frequency Roller Spin: | 0.0445 cps | Max Operating Temperature (C): | 107 °C |
| Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 793699295856 | Weight: | 6.88 LB |
| Packaged Length: | 5.88 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 2.56 IN | HTC: | 84833080 |

