Link-Belt F3Y235NC1Z42 Flange Blocks Ball Bearings - F3Y235NC1Z42
Part #:10405998
Catalog #:F3Y235NC1Z42
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Overall Height to End Cap (in): | 3.17 in | Overall Width (in): | 6.38 in |
| Overall Height (in): | 2.88 in | Overall Length (in): | 6.38 in |
| Length Through Bore (in): | 2.82 in | Foot Height (in): | 0.91 in |
| Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Housing Type: | Flange, Four Bolt | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Style: | Flange Block |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Housing Color: | Black |
| Seal Type: | Single Lip Contact Seal | Ability to Relubricate: | No |
| Locking Collar Outside Diameter (in): | 3 in | Setscrew Torque (in-lbs): | 430-460 in/lbs |
| Lube Fitting Type: | HOUSING PLUGGED | Max Operating Temperature (F): | 225 °F |
| Inner Ring Outside Diameter (in): | 2.749 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Locking Device Kit: | W2355S | Bearing Type: | Standard Duty |
| Insert: | YG235NL | Dynamic Load Rating (lb): | 9,800 lb |
| Lube Fill Percent: | 100% GREASE FILL | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| End Cap Available: | No | Vibration Frequency Roller Spin: | 0.0437 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Housing Material: | Cast Iron |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 211 |
| Cage Type: | Ball Riding Retainer | Radial Clearance: | C3 STANDARD |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Static Load Rating (lb): | 6,570 lb |
| Maximum Speed (RPM): | 4360 rpm | Shaft Locking Type: | Eccentric |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Max Operating Temperature (C): | 107 °C |
General Specifications
| UPC: | 793699257458 | Weight: | 9.68 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 6.50 IN | HTC: | 84833080 |

