Link-Belt F3Y239HC Flange Blocks Ball Bearings - F3Y239HC
Part #:10424024
Catalog #:F3Y239HC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.94 in | Overall Height to End Cap (in): | 3.44 in |
| Overall Height (in): | 3.125 in | Length Through Bore (in): | 3.063 in |
| Bolt Size (in): | 5/8 in | Overall Length (in): | 6.88 in |
| Bore Diameter (in): | 2.4375 in | Overall Width (in): | 6.88 in |
| Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Housing Construction: | One Piece | Housing Style: | Flange Block |
| Rolling Element: | Ball Bearing | Seal Type: | Labryinth Seal |
| Housing Type: | Flange, Four Bolt | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Pilot Configuration: | No Pilot | Housing Color: | Black |
| Bore Shape: | Straight | Setscrew Torque (in-lbs): | 430-460 in/lbs |
| Locking Collar Outside Diameter (in): | 3.26 in | Ability to Relubricate: | Yes |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Roller Spin: | 0.0430 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | C3 STANDARD |
| Insert: | YG239HL | Max Operating Temperature (F): | 225 °F |
| Bearing Type: | Standard Duty | Vibration Frequency Fundamental Train: | 0.0068 cps |
| End Cap: | Y2396 | Housing Coating: | Powder Coated |
| Size Code: | 212 | Max Operating Temperature (C): | 107 °C |
| Housing Material: | Cast Iron | Inner Ring Outside Diameter (in): | 3.012 in |
| End Cap Available: | Yes | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Material: | 52100 Bearing Steel |
| Locking Device Kit: | W2395S | Dynamic Load Rating (lb): | 11,840 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Maximum Speed (RPM): | 4000 rpm |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 8,080 lb |
| Shaft Locking Type: | Eccentric |
General Specifications
| UPC: | 793699522839 | Weight: | 13.08 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 7.25 IN | HTC: | 84833080 |

