Link-Belt F3YN239NK13 Flange Blocks Ball Bearings - F3YN239NK13
Part #:10439425
Catalog #:F3YN239NK13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.88 in | Foot Height (in): | 0.94 in |
| Bolt Size (in): | 5/8 in | Overall Length (in): | 6.88 in |
| Overall Height (in): | 3.125 in | Bore Diameter (in): | 2.4375 in |
| Length Through Bore (in): | 3.063 in | Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Misalignment Type: | Static Only | Bore Shape: | Straight |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal |
| Rolling Element: | Ball Bearing | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Setscrew Torque (in-lbs): | 430-460 in/lbs |
| Ability to Relubricate: | No | Locking Collar Outside Diameter (in): | 3.26 in |
| Static Load Rating (lb): | 8,080 lb | Max Operating Temperature (F): | 225 °F |
| Maximum Speed (RPM): | 4000 rpm | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Shaft Locking Type: | Eccentric |
| Dynamic Load Rating (lb): | 11,840 lb | Lube Fitting Type: | HOUSING PLUGGED |
| Inner Ring Outside Diameter (in): | 3.012 in | Max Operating Temperature (C): | 107 °C |
| Cage Type: | Ball Riding Retainer | Locking Device Kit: | W2395S |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
| Size Code: | 212 | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Material: | Cast Iron |
| Vibration Frequency Roller Spin: | 0.0430 cps | End Cap Available: | No |
General Specifications
| UPC: | 793699272291 | Weight: | 12.56 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 7.25 IN | HTC: | 84833080 |

