Link-Belt FB3S216E1K7599A Flange Blocks Ball Bearings - FB3S216E1K7599A
Part #:10421127
Catalog #:FB3S216E1K7599A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.178 in | Bore Diameter (in): | 1 in |
| Foot Height (in): | 0.38 in | Overall Height (in): | 1.53 in |
| Overall Width (in): | 2.75 in | Base to Center Height (in): | 3.38 in |
| Overall Length (in): | 4.75 in | Bolt Size (in): | 3/8 in |
| Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Seal Type: | Viton Single Lip Contact Seal |
| Housing Color: | Silver | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Type: | Flange, Bracket, Three Bolt |
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Housing Style: | Flange Block |
| Cage Material: | Steel | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | Radial Clearance: | C5 INCREASED |
| Maximum Speed (RPM): | 6800 rpm | End Cap Available: | No |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Bolt Spacing Height Direction (in): | 1.125 in | Dynamic Load Rating (lb): | 3,150 lb |
| Vibration Frequency Roller Spin: | 0.0387 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Max Operating Temperature (F): | 225 °F | Housing Coating: | Nickel Plated |
| Bearing Type: | Intermediate Duty | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (C): | 107 °C | Inner Ring Outside Diameter (in): | 1.313 in |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Grease Fitting Thread Size: | 1/4-28 |
| Static Load Rating (lb): | 1,760 lb | Size Code: | 205 |
| Bearing Centerline to Bolt Hole Center (in): | 1.8125 in | Insert: | SG216E1LPAK8299A |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Set Screw | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Bearing Insert Finish: | Black Oxide | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Width (in): | 2.75 in |
General Specifications
| UPC: | 662864900669 | Weight: | 1.66 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 3.75 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

