Link-Belt FB3SS212K75 Flange Blocks Ball Bearings - FB3SS212K75
Part #:10416607
Catalog #:FB3SS212K75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.131 in | Overall Length (in): | 4.25 in |
| Bolt Size (in): | 3/8 in | Foot Height (in): | 0.31 in |
| Bore Diameter (in): | 0.75 in | Base to Center Height (in): | 3 in |
| Overall Width (in): | 2.5 in | Overall Height (in): | 1.38 in |
| Bolt Spacing (in): | 1.5 in |
Technical Specifications
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Cage Material: | Stainless Steel |
| Outer Ring Land Profile: | Standard | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Bracket, Three Bolt | Housing Color: | Silver |
| Rolling Element: | Ball Bearing | Housing Style: | Flange Block |
| Misalignment Type: | Static Only | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | End Cap Available: | Yes |
| Grease Fitting Thread Size: | 1/4-28 | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Roller Spin: | 0.0332 cps | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Insert: | SSG212L |
| Size Code: | 204 | Shaft Locking Type: | Set Screw |
| Bearing Insert Material: | 400 Series Stainless Steel | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Intermediate Duty |
| End Cap: | Y2126N | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | Bolt Spacing Height Direction (in): | 0.875 in |
| Maximum Speed (RPM): | 7500 rpm | Dynamic Load Rating (lb): | 2,870 lb |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Housing Coating: | Nickel Plated |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Bearing Centerline to Bolt Hole Center (in): | 1.6875 in |
| Inner Ring Outside Diameter (in): | 1.121 in | Max Operating Temperature (C): | 107 °C |
| Fixed vs. Expansion: | Fixed | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Static Load Rating (lb): | 1,480 lb | Housing Width (in): | 2.38 in |
General Specifications
| UPC: | 698210179397 | Weight: | 1.21 LB |
| Packaged Length: | 4.44 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

