Link-Belt FB3U214NK99 Flange Blocks Ball Bearings - FB3U214NK99
Part #:10436410
Catalog #:FB3U214NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Overall Height (in): | 1.45 in |
| Overall Length (in): | 4.75 in | Bolt Size (in): | 3/8 in |
| Length Through Bore (in): | 1.363 in | Base to Center Height (in): | 3.38 in |
| Foot Height (in): | 0.38 in | Bore Diameter (in): | 0.875 in |
| Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Pilot Configuration: | No Pilot | Housing Type: | Flange, Bracket, Three Bolt |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Housing Style: | Flange Block | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Outer Ring Land Profile: | Standard |
| Seal Type: | Single Lip Contact Seal | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Construction: | One Piece | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Fundamental Train: | 0.0067 cps | End Cap Available: | Yes |
| Size Code: | 205 | End Cap: | Y2166N |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Lube Fill Percent: | 100% GREASE FILL | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Centerline to Bolt Hole Center (in): | 1.8125 in | Bearing Type: | Standard Duty |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| Lube Fitting Type: | HOUSING PLUGGED | Grease Fitting Thread Size: | 1/4-28 |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (C): | 107 °C |
| Shaft Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Maximum Speed (RPM): | 9600 rpm | Insert: | UG214NLK418A |
| Inner Ring Outside Diameter (in): | 1.313 in | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 3,150 lb | Static Load Rating (lb): | 1,760 lb |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Roller Spin: | 0.0387 cps |
| Bolt Spacing Height Direction (in): | 1.125 in | Radial Clearance: | C3 STANDARD |
| Lubricant: | MOBIL MOBILITH SHC100 | Housing Width (in): | 2.75 in |
General Specifications
| UPC: | 793699753820 | Weight: | 1.80 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

